
24920951
SK150GAH12T4Tp
SEMITOP 4 Press-Fit
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 61x55x12 |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> 2 and 3 Press-FitImproved thermal performances by aluminum oxide substrateTrench4 IGBT technologyCAL4F diode technologyIntegrated PTC temperature sensorUL recognized, file no. E 63 532 |
| Housing | SEMITOP 4 Press-Fit |
| Legacy part number | 24920951 |
| Product line | SEMITOP |
| Product Status | Sample Status |
| Technology | IGBT |
| Topology | H-Bridge |
| Type | SEMITOP 4 Press-Fit |
| Typical applications | Switching SR DrivesInverterSwitched mode power suppliesUPS |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |