Semikron Danfoss logo

24923190

SK150DGL12T4TE1

SEMITOP E1

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)178 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologyBridge
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Legacy part number24923190
Surge current (A)490 A

General specifications

Characteristic
Value
Gross weight0.037 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK150DGL12T4TE1 is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk150dgl12t4te1-m05-24923190vm05">SK150DGL12T4TE1-M05</a><a href="/products/p/sk150dgl12t4te1-m07-24923190vm07">SK150DGL12T4TE1-M07</a><a href="/products/p/sk150dgl12t4te1-24923190">SK150DGL12T4TE1</a>