
24920301
SK150DBB07F3TD1p
SEMITOP 4 Press-Fit
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, IGBT Modules
24920301
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 150 A |
| Voltage (V) | 650 V |
| Topology | H-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 4 Press-Fit |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminum oxide substrate650V Trench3 Fast IGBT technology650V Rapid switching diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | Three-level DC-DC converter |
| Legacy part number | 24920301 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |