Semikron Danfoss logo

24923500

SK150AMLI120CR03TE2

SEMITOP E2

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)134 A
Voltage (V)1200 V
Topology3-Level
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologySiC MOSFET
Chip technologyGen 3 SiC MOSFET (WS)
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technologyOptimized for LF/HF operationSuited to bidirectional power flow1200V Planar Gen3 SiC MOSFET1200V Generation 7 IGBT (M7)Simple to drive with +15V gate voltageOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsEnergy Storage SystemsSolar
Legacy part number24923500

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK150AMLI120CR03TE2 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk150amli120cr03te2-m05-24923500vm05">SK150AMLI120CR03TE2-M05</a><a href="/products/p/sk150amli120cr03te2-m07-24923500vm07">SK150AMLI120CR03TE2-M07</a><a href="/products/p/sk150amli120cr03te2-24923500">SK150AMLI120CR03TE2</a>