
24922420
SK120GAL12F4T
SEMITOP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 Fast (Trench) |
Country of origin | Italy |
Current (A) | 120 A |
Dimensions (LxWxH) | 55x31x12 |
Features | One screw mounting moduleLow inductive designHeat transfer and insulation throughdirect copper bonded aluminum oxide ceramic (DBC)1200V Trench4 IGBT (F4)Robust and soft switching freewheeling diode CAL4FIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
Housing | SEMITOP 3 |
Legacy part number | 24922420 |
Product line | SEMITOP |
Product Status | In Production New |
Technology | IGBT |
Topology | Chopper/Booster |
Type | SEMITOP 3 |
Typical applications | SolarUPSEnergy Storage Systems |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.039 Kilogram |
Net weight | 0.03 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |