
24920181
SK10GD12T4ETp
SEMITOP 3 Press-Fit
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 8 A |
| Dimensions (LxWxH) | 31x55x12 |
| Features | One screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesTrench4 IGBT technologyCAL4F technology FWDIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 Press-Fit |
| Legacy part number | 24920181 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMITOP 3 Press-Fit |
| Typical applications | Motor DrivesServo DrivesAir ConditioningAuxiliary InvertersUPS |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |