
24923050
SK10DGDL12T7ETE1s
SEMITOP E1 Solder
Product specifications
| Characteristic | Value | 
|---|---|
| Chip technology | IGBT T7 | 
| Country of origin | Italy | 
| Current (A) | 10 A | 
| Dimensions (LxWxH) | 63x34x12 | 
| Features | Optimized design for superior thermal performanceLow inductive designSolder contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 | 
| Housing | SEMITOP E1 Solder | 
| Legacy part number | 24923050 | 
| Product line | SEMITOP | 
| Product Status | In Production New | 
| Technology | IGBT | 
| Topology | CIB | 
| Type | SEMITOP E1 Solder | 
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters | 
| Voltage (V) | 1200 V | 
General specifications
| Characteristic | Value | 
|---|---|
| Gross weight | 0.037 Kilogram | 
| Net weight | 0.022 Kilogram | 
| Proposition 65 | Cancer and Reproductive Harm |