Semikron Danfoss logo

24922330

SK10DGDL12T7ETE1

SEMITOP E1

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)10 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologyIGBT
Chip technologyIGBT T7
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesAir conditioningAuxiliary Inverters
Legacy part number24922330

General specifications

Characteristic
Value
Gross weight0.037 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK10DGDL12T7ETE1 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk10dgdl12t7ete1-m05-24922330vm05">SK10DGDL12T7ETE1-M05</a><a href="/products/p/sk10dgdl12t7ete1-m07-24922330vm07">SK10DGDL12T7ETE1-M07</a><a href="/products/p/sk10dgdl12t7ete1-24922330">SK10DGDL12T7ETE1</a>