
24922110
SK10DGDL12T4ETE1
SEMITOP E1
24922110
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 8 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Housing | SEMITOP E1 |
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 63x34x12 |
| Features | Optimized design for superior thermal performancesLow inductive designPress-Fit contact technology1200V Trench IGBT4 (T4)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Legacy part number | 24922110 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk10dgdl12t4ete1-m05-24922110vm05">SK10DGDL12T4ETE1-M05</a> |