
24922700
SK10DGDL07E3ETE1
SEMITOP E1
24922700
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 10 A |
| Voltage (V) | 650 V |
| Topology | CIB |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technology650V Trench IGBT3 (E3)Robust and soft switching CAL4F diode technologyPEP rectifier diode technology for enhanced power and environmental robustnessIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
| Legacy part number | 24922700 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK10DGDL07E3ETE1 is a 650 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/sk10dgdl07e3ete1-m05-24922700vm05">SK10DGDL07E3ETE1-M05</a><a href="/products/p/sk10dgdl07e3ete1-m07-24922700vm07">SK10DGDL07E3ETE1-M07</a><a href="/products/p/sk10dgdl07e3ete1-24922700">SK10DGDL07E3ETE1</a> |