
24923210VM07
SK10DGD12T7ETE1s-M07
SEMITOP E1 Solder, HP-PCM
24923210VM07
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Italy |
| Current (A) | 10 A |
| Dimensions (LxWxH) | 63x34x12 |
| Housing | SEMITOP E1 Solder |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | CI |
| Type | SEMITOP E1 Solder |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
| Variant | HP-PCM |
| Variant Description | The SK10DGD12T7ETE1s-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.022 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |