
24923210
SK10DGD12T7ETE1s
SEMITOP E1 Solder
24923210
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 10 A |
| Voltage (V) | 1200 V |
| Topology | CI |
| Housing | SEMITOP E1 Solder |
| Chip technology | IGBT T7 |
| Country of origin | Italy |
| Dimensions (LxWxH) | 63x34x12 |
| Legacy part number | 24923210 |
| Product line | SEMITOP |
| Product Status | In Production New |
| Technology | IGBT |
| Typical applications | Motor drivesAir conditioningAuxiliary Inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.037 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk10dgd12t7ete1s-m05-24923210vm05">SK10DGD12T7ETE1s-M05</a><a href="/products/p/sk10dgd12t7ete1s-m07-24923210vm07">SK10DGD12T7ETE1s-M07</a> |