Semikron Danfoss logo

24923200VM06

SK10DGD12T7ETE1-M06

SEMITOP E1

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originItaly
Current (A)10 A
Dimensions (LxWxH)63x34x12
Features1200V Generation 7 IGBT (T7)Integrated NTC temperature sensorPEP rectifier diode technology for enhanced power and environmental robustnessPress-Fit contact technologyLow inductive designRobust and soft switching CAL4F diode technologyUL recognized file no. E 63 532Optimized design for superior thermal performance
HousingSEMITOP E1
Product StatusIn Production New
Product lineSEMITOP
TechnologyIGBT
TopologyCI
TypeSEMITOP E1
Typical applicationsAir conditioningMotor drivesAuxiliary Inverters
VariantHALA HT
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm