
24921600VM07
SK100MLI07S5TD1E2-M07
SEMITOP E2, HP-PCM
24921600VM07
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 100 A |
| Voltage (V) | 650 V |
| Topology | 3-Level |
| Housing | SEMITOP E2 |
| Chip technology | Trench 5 (S5) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 63x57x12 |
| Features | Optimized design for superior thermal performanceLow inductive designPress-Fit contact technologySplit IGBT gates for optimized driving650V Trench5 IGBT (S5)Rapid switching diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | UPSEnergy Storage SystemsSolar |
| Variant | HP-PCM |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.035 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SK100MLI07S5TD1E2-M07 is a 650 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/sk100mli07s5td1e2-m05-24921600vm05">SK100MLI07S5TD1E2-M05</a><a href="/products/p/sk100mli07s5td1e2-m07-24921600vm07">SK100MLI07S5TD1E2-M07</a> |