
24923540
SK100MH120RM04ETE2
SEMITOP E2
24923540
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 99 A |
| Voltage (V) | 1200 V |
| Topology | H-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP E2 |
| Dimensions (LxWxH) | 63x57x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Electric Vehicle chargingEnergy Storage SystemsSolarUPS |
| Legacy part number | 24923540 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk100mh120rm04ete2-m05-24923540vm05">SK100MH120RM04ETE2-M05</a><a href="/products/p/sk100mh120rm04ete2-m07-24923540vm07">SK100MH120RM04ETE2-M07</a> |