Semikron Danfoss logo

24923530

SK100MH120RM04ETE1

SEMITOP E1

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)89 A
Voltage (V)1200 V
TopologyH-Bridge
Product lineSEMITOP
HousingSEMITOP E1
Dimensions (LxWxH)63x34x12
TechnologySiC MOSFET
Chip technologyGen 4 SiC MOSFET (RM)
FeaturesOptimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsElectric Vehicle chargingEnergy Storage SystemsSolarUPS
Legacy part number24923530

General specifications

Characteristic
Value
Gross weight0.037 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK100MH120RM04ETE1 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk100mh120rm04ete1-m05-24923530vm05">SK100MH120RM04ETE1-M05</a><a href="/products/p/sk100mh120rm04ete1-m07-24923530vm07">SK100MH120RM04ETE1-M07</a><a href="/products/p/sk100mh120rm04ete1-24923530">SK100MH120RM04ETE1</a>