
24924000
SK100MB120RM04TE1
SEMITOP E1, No accessory
24924000
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 93 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP E1 |
| Dimensions (LxWxH) | 63x34x12 |
| Technology | SiC MOSFET |
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Features | Optimized design for superior thermal performanceLow inductance designPress-Fit contact technology1200V Trench Gen4 SiC MOSFETUnipolar gate controlOptimized switching stability thanks to module integrated gate resistorsIntegrated NTC temperature sensorUL recognized file no. E 63 532 |
| Typical applications | Switched Mode Power SuppliesEnergy Storage SystemsElectric Vehicle chargingUPSSolar |
| Legacy part number | 24924000 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.058 Kilogram |
| Net weight | 0.038 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK100MB120RM04TE1 is a 1200 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/sk100mb120rm04te1-24924000">SK100MB120RM04TE1</a><a href="/products/p/sk100mb120rm04te1-m05-230b9705">SK100MB120RM04TE1-M05</a><a href="/products/p/sk100mb120rm04te1-m07-230b6989">SK100MB120RM04TE1-M07</a> |