Semikron Danfoss logo

24922310

SK100GD12T7ETE2

SEMITOP E2

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)100 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP E2
Dimensions (LxWxH)63x57x12
TechnologyIGBT
Chip technologyIGBT T7
FeaturesOptimized design for superior thermal performanceLow inductive designPress-Fit contact technology1200V Generation 7 IGBT (T7)Robust and soft switching CAL4F diode technologyIntegrated NTC temperature sensorUL recognized file no. E 63 532
Typical applicationsMotor drivesServo drivesAir conditioningAuxiliary InvertersUPS
Legacy part number24922310

General specifications

Characteristic
Value
Gross weight0.058 Kilogram
Net weight0.038 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK100GD12T7ETE2 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/sk100gd12t7ete2-m05-24922310vm05">SK100GD12T7ETE2-M05</a><a href="/products/p/sk100gd12t7ete2-m07-24922310vm07">SK100GD12T7ETE2-M07</a><a href="/products/p/sk100gd12t7ete2-24922310">SK100GD12T7ETE2</a>