Semikron Danfoss logo

24919170

SK100GD07F3TD1

SEMITOP 4

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)100 A
Voltage (V)650 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP 4
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mounting moduleImproved thermal performances by aluminium oxide substrate650V Fast Trench3 IGBT technologyRapid switching 650V diode technologyIntegrated NTC temperature sensorUL recognized, file no. E63 532
Typical applicationsSwitching (not for linear use)InverterSwitched mode power suppliesUPS
Legacy part number24919170

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm