Semikron Danfoss logo

24923511

SK100DGM07S5Tp

SEMITOP 4 Press-Fit

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originItaly
Current (A)100 A
Voltage (V)650 V
TopologyCustomer Specific
Product lineSEMITOP
HousingSEMITOP 4 Press-Fit
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyTrench 5 (S5)
FeaturesOne screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminium oxide substrate650V Trench 5 IGBT (S5)CAL4F technology FWDLow inductive designIntegrated NTC temperature sensorUL recognized, file no. E 63 532
Typical applicationsUPSSwitched mode power supplies
Legacy part number24923511

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram

Variant information

Characteristic
Value
Variants<a href="/products/p/sk100dgm07s5tp-24923511">SK100DGM07S5Tp</a>