Semikron Danfoss logo

24919201

SK100DBB07F3TD1p

SEMITOP 4 Press-Fit

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, IGBT Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)100 A
Voltage (V)650 V
TopologyH-Bridge
Product lineSEMITOP
HousingSEMITOP 4 Press-Fit
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesOne screw mounting moduleSolder free mounting with Press-Fit terminalsFully compatible with other SEMITOP<sup>®</sup> Press-Fit typesImproved thermal performances by aluminum oxide substrate650V Trench3 Fast IGBT technology650V Rapid switching diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532
Typical applicationsThree-level DC-DC converter
Legacy part number24919201

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm