Semikron Danfoss logo

24919730

SK 95 GAB 06 UF

SEMITOP 3

Product specifications

Characteristic
Value
Country of originItaly
Current (A)95 A
Dimensions (LxWxH)55x31x12
Features1200V trench4 IGBTCAL4F antiparallel diodeHyperfast rectifier diodesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminum oxide ceramic (DBC)
HousingSEMITOP 3
Legacy part number24919730
Product lineSEMITOP
Product StatusIn Production New
Surge current (A)549 A
TechnologyBridge
TopologyRectifier
TypeSEMITOP 3
Typical applicationsSwitching (not for linear use)Resonant applicationsSwitch mode power supplyUPS
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm