
24105203
SK 95 D 12
SEMITOP 2
24105203
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 95 A |
| Dimensions (LxWxH) | 41x28x12 |
| Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up to 1600V reverse voltageHigh surge currentsGlass passived diodes chipsUL recognized, file no. E 63 532 |
| Housing | SEMITOP 2 |
| Legacy part number | 24105203 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 560 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMITOP 2 |
| Typical applications | Input rectifier for power suppliesRectifier |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.019 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |