
24912030
SK 80 GB 125 T
SEMITOP 3
24912030
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Not for New Designs |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | NPT IGBT (Ultrafast) |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonding Aluminium Nitride ceramic (DBC)High short circuit capabilityLow tail current with low temperature dependence |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
| Legacy part number | 24912030 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-80-gb-125-t-m01-24912030vm01">SK 80 GB 125 T-M01</a><a href="/products/p/sk-80-gb-125-t-m05-24912030vm05">SK 80 GB 125 T-M05</a><a href="/products/p/sk-80-gb-125-t-24912030">SK 80 GB 125 T</a> |