Semikron Danfoss logo

24914000

SK 75 TAA 16

SEMITOP 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)41x28x12
HousingSEMITOP 2
Legacy part number24914000
Product StatusIn Production
Product lineSEMITOP
Surge current (A)1350 A
TechnologyThyristor / Diode
TypeSEMITOP 2
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm