Semikron Danfoss logo

24914460VM01

SK 75 MLI 066 T-M01

SEMITOP 4, Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originItaly
Current (A)75 A
Dimensions (LxWxH)61x55x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor
HousingSEMITOP 4
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
Topology3-Level
TypeSEMITOP 4
Typical applicationsMulti level inverter
VariantWacker P12
Variant DescriptionThe SK 75 MLI 066 T-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm