
24920390
SK 75 GHL 07F3TD1
SEMITOP 3
24920390
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 650 V |
| Topology | H-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Compact designOne screw mounting moduleOptimum heat transfer and insulation through direct copper bonding aluminum oxide ceramic (DBC)650V Trench3 Fast IGBT technology650V Rapid switching diodeIntegrated NTC temperature sensorUL recognized, file no. E 63 532 |
| Typical applications | InverterWeldingUPS |
| Legacy part number | 24920390 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-75-ghl-07f3td1-m01-24920390vm01">SK 75 GHL 07F3TD1-M01</a><a href="/products/p/sk-75-ghl-07f3td1-m05-24920390vm05">SK 75 GHL 07F3TD1-M05</a><a href="/products/p/sk-75-ghl-07f3td1-24920390">SK 75 GHL 07F3TD1</a> |