
24914790VM01
SK 75 GD 12T4 T-M01
SEMITOP 4
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 75 A |
Dimensions (LxWxH) | 61x55x12 |
Features | Improved thermal performances by aluminium oxide substrateTrench4 IGBT technologyIntegrated NTC temperature sensorFully compatible with SEMITOP<sup>®</sup>1,2,3CAL4 technology FWDOne screw mounting module |
Housing | SEMITOP 4 |
Product Status | In Production |
Product line | SEMITOP |
Technology | IGBT |
Topology | Sixpack |
Type | SEMITOP 4 |
Typical applications | Inverter up to 42kVATyp. Motor power 18.5kW |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |