
24914790
SK 75 GD 12T4 T
SEMITOP 4
24914790
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Italy |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 61x55x12 |
| Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4 technology FWDIntegrated NTC temperature sensor |
| Housing | SEMITOP 4 |
| Legacy part number | 24914790 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Sixpack |
| Type | SEMITOP 4 |
| Typical applications | Inverter up to 42kVATyp. Motor power 18.5kW |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |