
24912420
SK 75 GD 066 T
SEMITOP 4
24912420
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | One screw mounting moduleFully compatible with SEMITOP®1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Typical applications | Inverter up to 16 kVATyp. motor power 7,5 kW |
| Legacy part number | 24912420 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |