
24915300VM01
SK 75 GAR 12T4-M01
SEMITOP 2, Wacker P12
24915300VM01
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 75 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | SEMITOP |
| Housing | SEMITOP 2 |
| Dimensions (LxWxH) | 41x28x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Compact designOne screw mountingHeat ransfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityVce,sat with positive temperature coefficient |
| Typical applications | Switching (not for linear use)InverterSwitched mode power suppliesUPS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.306 Kilogram |
| Net weight | 0.3 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Wacker P12 |
| Variant Description | The SK 75 GAR 12T4-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/sk-75-gar-12t4-m01-24915300vm01">SK 75 GAR 12T4-M01</a><a href="/products/p/sk-75-gar-12t4-m05-24915300vm05">SK 75 GAR 12T4-M05</a><a href="/products/p/sk-75-gar-12t4-24915300">SK 75 GAR 12T4</a> |