Semikron Danfoss logo

24910610

SK 70 WT 12

SEMITOP 3

Product specifications

Characteristic
Value
Current (A)72 A
Voltage (V)1200 V
TopologyThyristor
HousingSEMITOP 3
Country of originItaly
Dimensions (LxWxH)55x31x12
FeaturesSoft startersLight control (studios, theaters...)Temperature control
Legacy part number24910610
Product lineSEMITOP
Product StatusIn Production
Surge current (A)900 A
TechnologyThyristor / Diode
Typical applicationsSoft startersLight control (studios, theaters...)Temperature control

General specifications

Characteristic
Value
Gross weight0.039 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm