
24910620
SK 70 WT 08
SEMITOP 3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITOP® Classic, All Power Modules, Thyristor/Diode Modules
24910620
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Italy |
| Current (A) | 72 A |
| Voltage (V) | 800 V |
| Topology | Thyristor |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | Thyristor / Diode |
| Features | Soft startersLight control (studios, theaters...)Temperature control |
| Typical applications | Soft startersLight control (studios, theaters...)Temperature control |
| Legacy part number | 24910620 |
| Surge current (A) | 900 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |