Semikron Danfoss logo

24105106

SK 70 D 16

SEMITOP 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)70 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 2
Dimensions (LxWxH)41x28x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up to 1600V reverse voltageHigh surge currentsGlass passived diodes chipsUL recognized, file no. E 63 532
Typical applicationsInput rectifier for power suppliesRectifier
Legacy part number24105106
Surge current (A)270 A

General specifications

Characteristic
Value
Gross weight0.019 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm