
24104206
SK 70 B 16
SEMITOP 2
Product specifications
Characteristic | Value |
---|---|
Current (A) | 68 A |
Dimensions (LxWxH) | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and insulation through direct copper bonded aluminium oxide ceramic (DCB)Up 1600V reverse voltageHigh surge currentGlass passived diode chipsUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Legacy part number | 24104206 |
Product Status | In Production |
Product line | SEMITOP |
Surge current (A) | 560 A |
Technology | Bridge |
Type | SEMITOP 2 |
Typical applications | Input rectifier for power suppliesRectifier |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |