Semikron Danfoss logo

24910930

SK 60 DTA 16

SEMITOP 3

*Account required

Product specifications

Characteristic
Value
Current (A)61 A
Dimensions (LxWxH)55x31x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsReverse voltage up to 1600 VHigh surge currents
HousingSEMITOP 3
Legacy part number24910930
Product StatusIn Production
Product lineSEMITOP
Surge current (A)1350 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMITOP 3
Typical applicationsSoft startersLight controlTemperature control
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm