Semikron Danfoss logo

24913970VM01

SK 55 TAA 16-M01

SEMITOP 2, Wacker P12

Product specifications

Characteristic
Value
Country of originItaly
Current (A)55 A
Dimensions (LxWxH)41x28x12
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600 reverse voltageHigh surge currents
HousingSEMITOP 2
Product lineSEMITOP
Product StatusIn Production
Surge current (A)900 A
TechnologyThyristor / Diode
TopologyThyristor
TypeSEMITOP 2
Typical applicationsBrake chopperSoft starters
VariantWacker P12
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.019 Kilogram
Proposition 65Cancer and Reproductive Harm