
24915220VM05
SK 50 GH 12T4 T-M05
SEMITOP 4, HPTP
24915220VM05
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | H-Bridge |
| Product line | SEMITOP |
| Housing | SEMITOP 4 |
| Dimensions (LxWxH) | 61x55x12 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | One screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateNew IGBT4 TechnologyCAL 4 technology FWDIntegrated NTC Temperature sensor |
| Typical applications | Voltage regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.074 Kilogram |
| Net weight | 0.06 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HPTP |
| Variant Description | The SK 50 GH 12T4 T-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/sk-50-gh-12t4-t-m05-24915220vm05">SK 50 GH 12T4 T-M05</a><a href="/products/p/sk-50-gh-12t4-t-24915220">SK 50 GH 12T4 T</a> |