
24912720
SK 50 GD 066 ET
SEMITOP 3
24912720
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 50 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Housing | SEMITOP 3 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Italy |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL technology FWDIntegrated NTC temperature sensor |
| Legacy part number | 24912720 |
| Product line | SEMITOP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Inverter up to 12,5 kVATyp. motor power 5,5 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/sk-50-gd-066-et-m01-24912720vm01">SK 50 GD 066 ET-M01</a><a href="/products/p/sk-50-gd-066-et-m05-24912720vm05">SK 50 GD 066 ET-M05</a> |