
24914750
SK 50 GBB 066 T
SEMITOP 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Italy |
Current (A) | 50 A |
Dimensions (LxWxH) | 55x31x12 |
Features | Compact designOne scre mountingHeat transfer and isolation trough direct copper bonded aluminium oxide ceramic (DCB)Trench IGBT technologyCAL HD technology FWDIntegrated NTC temperature sensor |
Housing | SEMITOP 3 |
Legacy part number | 24914750 |
Product Status | In Production |
Product line | SEMITOP |
Technology | IGBT |
Topology | H-Bridge |
Type | SEMITOP 3 |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.039 Kilogram |
Net weight | 0.03 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |