Semikron Danfoss logo

24914820

SK 50 DGDL 12T4 T

SEMITOP 4

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)50 A
Voltage (V)1200 V
TopologyCIB
Product lineSEMITOP
HousingSEMITOP 4
Dimensions (LxWxH)61x55x12
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesOne screw mounting moduleFully compatible with SEMITOP<sup>®</sup>1,2,3Improved thermal performances by aluminium oxide substrateTrench4 IGBT technologyCAL4 technology free-wheeling diodeIntegrated NTC temperature sensor
Typical applicationsInverter up to 26kVATyp. Motor power 15kW
Legacy part number24914820

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm