Semikron Danfoss logo

24912460

SK 50 DGDL 066 T

SEMITOP 4

Product specifications

Characteristic
Value
Current (A)50 A
Voltage (V)600 V
TopologyCIB
HousingSEMITOP 4
Chip technologyIGBT 3 (Trench)
Country of originItaly
Dimensions (LxWxH)61x55x12
FeaturesOne screw mounting moduleFully compatible with SEMITOP®1,2,3Improved thermal performances by aluminium oxide substrateTrench IGBT technologyCAL technology free-wheeling diodeIntegrated NTC temperatur sensor
Legacy part number24912460
Product lineSEMITOP
Product StatusIn Production
TechnologyIGBT
Typical applicationsInverter up to 12,5 kVATypical motor power 5,5 kW

General specifications

Characteristic
Value
Gross weight0.074 Kilogram
Net weight0.06 Kilogram
Proposition 65Cancer and Reproductive Harm