
24910160
SK 45 STA 16
SEMITOP 1
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 47 A |
Dimensions (LxWxH) | 31x24x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Glass passivated thyristor chipsUp to 1600 V reverse voltage |
Housing | SEMITOP 1 |
Legacy part number | 24910160 |
Product Status | In Production |
Product line | SEMITOP |
Surge current (A) | 380 A |
Technology | Thyristor / Diode |
Topology | Thyristor |
Type | SEMITOP 1 |
Typical applications | Soft startersLight control (studios, theatres...)Temperature control |
Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.039 Kilogram |
Net weight | 0.03 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |