
24910170
SK 45 STA 12
SEMITOP 3
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 47 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Glass passivated thyristor chipsUp to 1600 V reverse voltage |
| Housing | SEMITOP 3 |
| Legacy part number | 24910170 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 380 A |
| Technology | Thyristor / Diode |
| Topology | Thyristor |
| Type | SEMITOP 3 |
| Typical applications | Soft startersLight control (studios, theatres...)Temperature control |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |