Semikron Danfoss logo

24305206

SK 40 DT 16

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)42 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyBridge
FeaturesCompact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532
Typical applicationsSoft startersLight controlTemperature controlMotor control
Legacy part number24305206
Surge current (A)280 A

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.029 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SK 40 DT 16 is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid