
24405206VM05
SK 40 DH 16-M05
SEMITOP 3, HPTP
24405206VM05
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 42 A |
| Dimensions (LxWxH) | 55x31x12 |
| Features | Compact designOne screw mountingHeat transfer and insolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passived thyristor chipsUp to 1600V reverse voltageUL recognized, file no. E 63 532 |
| Housing | SEMITOP 3 |
| Product line | SEMITOP |
| Product Status | In Production |
| Surge current (A) | 270 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMITOP 3 |
| Typical applications | Soft startersLight controlTemperature controlMotor control |
| Variant | HPTP |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.029 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |