
24920380
SK 40 BHL 066T
SEMITOP 3
24920380
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Italy |
| Current (A) | 42 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMITOP |
| Housing | SEMITOP 3 |
| Dimensions (LxWxH) | 55x31x12 |
| Technology | Bridge |
| Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminum oxide ceramic (DBC)600V Trench3 IGBT technologyFree-wheeling chopper diode CAL technologyUL file recognized, file no E63-532 |
| Typical applications | Rectifier |
| Legacy part number | 24920380 |
| Surge current (A) | 280 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SK 40 BHL 066T is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |