
24913930
SK 35 TAA 12
SEMITOP 2
Product specifications
Characteristic | Value |
---|---|
Country of origin | Italy |
Current (A) | 35 A |
Dimensions (LxWxH) | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DBC)Glass passivated thyristor chipsUp to 1600 reverse voltageHigh surge currents |
Housing | SEMITOP 2 |
Legacy part number | 24913930 |
Product Status | In Production |
Product line | SEMITOP |
Surge current (A) | 380 A |
Technology | Thyristor / Diode |
Type | SEMITOP 2 |
Typical applications | Brake chopperSoft starters |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.025 Kilogram |
Net weight | 0.019 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |