Semikron Danfoss logo

24910230

SK 35 GD 126 ET

SEMITOP 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)35 A
Voltage (V)1200 V
TopologySixpack
Product lineSEMITOP
HousingSEMITOP 3
Dimensions (LxWxH)55x31x12
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesCompact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)Ultrafast NPT technology IGBTCAL technology FWDIntegrated NTC temperature sensor
Typical applicationsInverter
Legacy part number24910230

General specifications

Characteristic
Value
Gross weight0.038 Kilogram
Net weight0.029 Kilogram
Proposition 65Cancer and Reproductive Harm