
24915860
SK 35 GAR 12T4
SEMITOP 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Italy |
Current (A) | 35 A |
Dimensions (LxWxH) | 41x28x12 |
Features | Compact designOne screw mountingHeat transfer and isolation through direct copper bonded aluminium oxide ceramic (DCB)High short circuit capabilityTrench4 IGBT technologyCAL4F diode technologyV<sub>CE,sat</sub> with positive coefficientUL recognized, file no. E 63 532 |
Housing | SEMITOP 2 |
Legacy part number | 24915860 |
Product line | SEMITOP |
Product Status | Not for New Designs |
Technology | IGBT |
Topology | Chopper/Booster |
Type | SEMITOP 2 |
Typical applications | InverterMotor drive |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.027 Kilogram |
Net weight | 0.021 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |